EPIC® H-B 32 SGRL
Housing design H-B for 2 inserts.
This connector housing with 2 double levers and 2 cable entries can be used in investment construction and the plastics industry.
Article number | Article description | M | PG | Pieces / PU | |
---|---|---|---|---|---|
H-B housing: surface-mount base (2 cable entries, double lever) | |||||
10138000
| H-B 32 SGRL 29 | - | 29 | 5 | |
19138000
| H-B 32 SGRL M32 | 32 | - | 5 | |
19145400
| H-B 32 SGRL M40 | 40 | - | 5 |
Benefits
- Two inserts in one housing. With two levers for high safety
- M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)
Application range
- Plant engineering
- Control engineering
- Plastics industry
Product features
- Surface-mount base
- Dual levers
- 2 cable entries
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.