EPIC® H-B 32 TBF
Housing design H-B for 2 inserts.
The connector housing ensures a high level of safety thanks to the two levers. Furthermore, it comprises a cable coupler hood and a direct cable entry.
Article number | Article description | M | PG | Neck | Pieces / PU | |
---|---|---|---|---|---|---|
H-B housing: cable coupler hood (straight cable entry, double lever) | ||||||
10139500
| H-B 32 TBF 29 | - | 29 | yes | 5 | |
19139500
| H-B 32 TBF M32 | 32 | - | - | 5 |
Benefits
- Two inserts in one housing. With two levers for high safety
Application range
- Plant engineering
- Control engineering
- Plastics industry
Product features
- Cable coupler hood
- Dual levers
- Straight cable entry
- Versions with / without neck
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.