EPIC® MC Module: PROFIBUS DP
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
PROFIBUS DP module is suitable for continuous bus operation and has screw termination, which ensures easy installation.
- Profibus DP module for uniterruptible fieldbus operation
- Lever for rapid removal of the module
Article number | Article description | Contact type | Number of operating contacts | Slots | Pieces / PU | |
---|---|---|---|---|---|---|
Module: Profibus DP | ||||||
10390400
| MCS 2 SS | male | 2 + shield | 1 | 5 | |
10390500
| MCS 2 BS | female | 2 + shield | 1 | 5 |
Benefits
- Uninterrupible fieldbus operartion when pulling the connector
- Transmission rate up to 12 MBit/s
- Easy assembly by screw connection
- Shielding connection by strain relief
Application range
- Plant engineering
- Light & sound technology
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 30 V
Rated current (A)
- 1 A
Pollution degree
- 3
Contacts
- Copper alloy, gold-plated
Number of contacts
- 2 / 4 + shield
Termination methods
- Screw termination: for Profibus cable
Cycle of mechanical operation
- 100
Temperature range
- -20 °C ... +85 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.