EPIC® MC Module: 5pole
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
One housing can combine signal and power modules and therefore ensures high flexibility. This is suitable for control systems.
Article number | Article description | Contact type | Number of operating contacts | Slots | Pieces / PU | |
---|---|---|---|---|---|---|
Module: 5-pin | ||||||
10382200
| MCS 5 CM | male | 5 | 1 | 10 | |
10382300
| MCB 5 CM | female | 5 | 1 | 10 |
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Application range
- Plant engineering
- Printing machines
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 400 V
Rated current (A)
- 20 A
Pollution degree
- 3
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 5
Termination methods
- Crimp termination: 0.5 - 4.0 mm²
Cycle of mechanical operation
- 100
VDE-tested
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.