Power module: HC2
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The power module ensures a high current in one modular slot and combines a greater number of functions. It is suitable for robotics and control systems.
High current with only one module slot
Article number | Article description | Contact type | Slots | Pieces / PU | |
---|---|---|---|---|---|
Power module: HC2 | |||||
44424012
| EPIC® MCS HC2 | male | 1 | 10 | |
44424013
| EPIC® MCB HC2 | female | 1 | 10 |
Benefits
- High current transfer
- The mix of different functions in one plug guarantees high flexibility
- Crimp connection for permanent vibration proof contacting
Application range
- Industrial machinery and plant engineering
- Robotics industry
- Control engineering
- Renewable energy
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 1000
Rated impulse voltage
- 8 kV
Rated current (A)
- 65
Pollution degree
- 3
Number of contacts
- 2
Termination methods
- Crimp termination: 16.0 mm²
Material
- PA6
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +125°C
- PE connection with a 16mm² wire only with the recommended ring lug 44424029
- The inserts must be used with the appropriate housings
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.