NA2XS(FL)2Y

Longitudinally and transversely water-tight PE medium voltage cable with aluminium conductor

NA2XS(FL)2Y, VDE, PE medium voltage cable acc. VDE 0276-620, with aluminium conductor, longitudinally and transversely water-tight, for fixed installation

  • 3 voltage classes: 6/10 (12) kV, 12/20 (24) kV, 18/30 (36) kV
  • With aluminium conductor

Suitable for outdoor useMechanical resistanceUV-resistantWaterproof

VDE

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
38107631
1 x 120 RM/16351821136
38106494
1 x 150 RM/25362831327
38107253
1 x 240 RM/25402831691
38106656
1 x 400 RM/35453942298
38106590
1 x 185 RM/25432831750
38107639
1 x 300 RM/25482832225
38107641
1 x 500 RM/35533943042

Application range

  • Power and control cable for fixed installation in the following applications:
  • In water, in ground, outdoors and indoors
  • In cable trays for power stations, industry, and distribution networks
  • Also suitable for applications where longitudinal and transversal water propagation inside the cable should be avoided.
  • Burial without additional, suitable underground protection according to HD 620/VDE 0276-620 - Part 10-C (point 4): normal minimum installation depth 0.6 m, but at least 0.8 m under roads

Product features

  • Suitable for installation or operation under high mechanical stress due to the PE-sheath
  • Current rating according to HD 620/VDE 0276-620, Part 10-C, Table 7 (buried at +20 °C ground temperature according to HD 620/VDE 0276-620, Part 10-C, point 5) for routing underground and Table 8 (in the air at an air temperature of +30 °C according to HD 620/VDE 0276-620, Part 10-C, point 5) when used outdoors; but always taking into consideration corrections/reductions to the current rating that may be necessary according to VDE 0298-4, and VDE 0298-4 (also refer to the catalogue appendix T12) for installation in and on buildings

Norm references / Approvals

  • HD 620/ VDE 0276-620

Product Make-up

  • Aluminium conductor
  • Abbreviation "rm":
    r = round conductor form;
    m = multi-wire conductor
  • Core insulation: Cross-linked Polyethylen (XLPE)
  • Screen made of copper wires with one or two copper bond counter spiral
  • longitudinally water-tight wrapping
  • Metal tape firmly connected with PE sheath
  • Outer sheath: PE, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001140
  • ETIM 5.0 Class-Description: Medium voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001140
  • ETIM 6.0 Class-Description: Medium voltage power cable

Conductor stranding

  • Multi-wire

Minimum bending radius

  • Fixed installation: 15 x outer diameter

Nominal voltage

  • U0/U: 6/10 (12) kV, 12/20 (24) kV, 18/30 (36) kV

Test voltage

  • Depending on nominal voltage:
    6/10 kV: 15 kV
    12/20 kV: 30 kV
    18/30 kV: 45 kV

Temperature range

  • During installation: -40°C to +70°C
  • Fixed installation: -40°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Aluminium price basis: excludes aluminium. Refer to catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index".
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.