- Lapp Products Catalog
- Products
- Catalogue
- Protective cable conduit systems and cable carrier systems
- Parallel corrugated protective cable conduit systems
- Various applications
- SILVYN® KLICK GPZ-M
SILVYN® KLICK GPZ-M

SILVYN® KLICK GPZ-M - metric conduit fitting with integrated cable strain relief for SILVYN® RILL
Benefits
- Fast assembly
- Easy to disassemble
- Additional cable strain relief
- Additional cable sealing
Application range
- In combination with protective conduit:
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Robot-building
- Used in areas where cables and wires need to be provided with strain relief and additional sealing
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- Metric connection thread
- Cable gland
- Body with inner sealing
- Upper part with snap-in sleeve
Note
- PG threaded versions are to be found in the online catalogue
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
Colour delivered
- Grey (RAL 7031)
Black (RAL 9011), UV-resistant
Material
- PA6
Protection rating
- IP 68
- IP 69
Temperature range
- -40 °C to +115 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.