- Lapp Products Catalog
- Products
- Catalogue
- Cable glands
- SKINTOP® cable glands nickel-plated brass metric
- Standard
- SKINTOP® MS-M-XL
SKINTOP® MS-M-XL



Show video
External content from YouTube
Please click to load the video. YouTube will then set cookies and also transmit your IP address to YouTube. If you are logged into your YouTube account, you enable YouTube to allocate your surfing behavior directly to your personal profile. You can prevent this by logging out of your YouTube account. You can find further information in our privacy notice.
SKINTOP® MS-M-XL, metric nickel-plated brass cable with wide, variable clamping ranges, especially for thick walls
With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!
Benefits
- Especially for thick walls
- Maximum reliability
- Optimum strain relief
- Wide, variable clamping ranges
Application range
- With long connection thread for applications involving a thicker wall
- In areas where mechanical and chemical stability are critical
- Chemical industry
- Measurement and control technology
- Machine and equipment manufacturing
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
Material
- Body: nickel-plated brass
Insert: polyamide
Sealing: CR
O-ring: NBR
Protection rating
- IP 68 - 10 bar
IP 69
NEMA Type 1, 4x, 6, 12
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.