ETHERLINE® ACCESS PN IP67
PROFINET switch for decentralised applications
Industrial network switches for ethernet based solutions in Smart Factories.
- IP 67
- compatible for PROFINET® networks
Benefits
- With 8 ports (10/100Base-T(X)) for D-coded M12 connectors.
- Particularly suitable for harsh environments thanks to protection class IP 67.
- Prioritisation of PROFINET telegrams with real-time data.
- Easy configuration and diagnostics via PROFINET or web interface.
- Supports MRP (client), LLDP, DCP, SNMP, allows port mirroring, diagnostic alarms and detailed network statistics.
Application range
- For use in PROFINET networks in automation technology ("Conformance Class B").
- For decentralised use at field level, outside the control cabinet.
- Can be used in an extended temperature range from -40 °C to +75 °C.
power supply
- DC 24 V (18-30 V DC)
Protection rating
- IP 67
Temperature range
- -40°C up to +75°C
- PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
