EPIC® SIGNAL M23 C2

Circular connectors for Servo Cables and encoders

EPIC® M23 Feed-through connector for connecting two M23 connectors

Made in Germany

Mechanical and plant engineering Wind Energy Good chemical resistance Robust Interference signals

CE

Article number Article description Version Contacts included Fastening type Pin configuration Pieces / PU
Type M23 C2 feed-through connector
00010108
EPIC® M23 C2 12 black (N) 12 Ø 2.7 mm (4x) 12E male - 12P female 5
00010521
EPIC® M23 C2 17 black (N) 17 Ø 2.7 mm (4x) 17E male - 17P female 5

Benefits

  • Quick and easy separation of connection from both sides of a wall
  • For connecting two pre-assembled M23 D6 cable connectors

Application range

  • Plant engineering
  • Measurement and control technology

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Material

  • Housing: nickel-plated copper alloy
    Insert: thermoplastic
    Sealing: neoprene

Protection rating

  • IP 67

Temperature range

  • -25°C up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.