EPIC® SIGNAL M23 F6

Circular connectors for Servo Cables and encoders

EPIC® M23 cable coupler for cable extensions

Made in Germany

Mechanical and plant engineeringWind EnergyGood chemical resistanceOptimum strain reliefRobustIntegrated SKINTOP<sup>®</sup> cable glandInterference signals

CEVDEcRUus

Article number ArticleCodingCable clamping rangePieces / PU
Type M23 F6 cable coupler
44420040
M23 F6black (N)7 - 13.55
75018415
M23 F6black (N)5.0 - 7.35
72064030
M23 F6black (N)7 - 105
72064020
M23 F6black (N)7 - 1020
72064000
M23 F6black (N)9.5 - 13.55
72064010
M23 F6black (N)9.5 - 13.520
44420041
M23 F6red (+20°)7 - 13.55
72064230
M23 F6red (+20°)7 - 105
72064220
M23 F6red (+20°)7 - 1020
72064200
M23 F6red (+20°)9.5 - 13.55
44420039
M23 F6blue (-20°)7 - 13.55
72064130
M23 F6blue (-20°)7 - 105
72064100
M23 F6blue (-20°)9.5 - 13.55

Benefits

  • Low-resistance screen contact, optimum EMC protection
  • Use of high quality materials for increased reliability

Application range

  • Plant engineering
  • Servo drives and servo assemblies
  • Measurement and control technology

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: nickel-plated zinc die-casting
    Sealing: FPM

Protection rating

  • IP68 (10h/1m)

VDE-tested

  • Certified production control: VDE-REG. no. C24 (according to EN 61984, SELV according to DIN VDE 0100-410 has to be guaranteed)
  • UL File Number: E249137

Temperature range

  • -25°C up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.