EPIC® SIGNAL M23 G4

Circular connectors for Servo Cables and encoders

EPIC® M23 panel base for screw in with M25 thread

  • For mounting in existing M25 threads or boreholes
  • Made in Germany

Mechanical and plant engineeringWind EnergyGood chemical resistanceRobustInterference signals

CEVDEcRUus

Article number ArticleCodingFastening typePieces / PU
Type M23 G4 panel-mount box, front wall mounting
44420032
M23 G4black (N)M25 x 1.55
44420031
M23 G4black (N)M25 x 1.520
44420033
M23 G4red (+20°)M25 x 1.520
44420030
M23 G4blue (-20°)M25 x 1.55

Benefits

  • Fast and easy assembly
  • Only one M25 bore hole necessary

Application range

  • Plant engineering
  • Servo drives and servo assemblies
  • Measurement and control technology

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: nickel-plated zinc die-casting
    Sealing: FPM

Protection rating

  • IP68 (10h/1m)

VDE-tested

  • Certified production control: VDE-REG. no. C24 (according to EN 61984, SELV according to DIN VDE 0100-410 has to be guaranteed)
  • UL File Number: E249137

Temperature range

  • -25°C up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.