EPIC® SIGNAL M23 D6 TWIST
Circular connectors for Servo Cables and encoders
EPIC® M23 cable connector signal with coupling nut
Robust metal connector with integrated EMC cable gland
Article number | Coding | Cable clamping range | Pieces / PU | |
---|---|---|---|---|
381166485
| plug | 5.0 - 7.3 | 1 | |
381166481
| plug | 7.0 - 10.0 | 1 | |
381166482
| plug | 7.0 - 10.0 | 20 | |
381166483
| plug | 9.5 - 13.5 | 1 | |
381166484
| plug | 9.5 - 13.5 | 20 |
Benefits
- Low-resistance screen contact, optimum EMC protection
- Use of high quality materials for increased reliability
Application range
- Plant engineering
- Servo drives and servo assemblies
- Measurement and control technology
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Flammability
- UL94 V-2
Material
- Housing: zinc die cast nickel plated, Cap nut: brass nickel plated
- Sealing: FKM, NBR(5-7.3mm)
Protection rating
- IP68 (10h/1m)
Temperature range
- -25°C up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.