EPIC® H-D 7 stamped
Multi-pole inserts for stamped crimp contacts
The compact standard insert with space-saving crimped contact can be used in temperatures from -40 to +100 degrees and up to +125 degrees for a short period.
- for automated production with crimping machine
- Suitable for processing with contacts on reel
- Made in Europe
Benefits
- Small, high-performance connector
- High performance crimping contacts
Application range
- Machine and equipment manufacturing
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 24 V (AC)/60 V (DC) metal housing; 250 V thermoplastic housing;
UL: 250 V
Rated impulse voltage
- 2.5 kV
Rated current (A)
- IEC: 10 A
UL: 10 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver/gold-plated
Number of contacts
- 7 + PE
Termination methods
- Crimp termination: 0.14 - 2.5 mm²
Material
- PBT Polyester
Cycle of mechanical operation
- 100
Certifications
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
