ÖLFLEX® CLASSIC 128 CH BK 0,6/1 kV

Cost-effective halogen-free control cable with improved fire characteristics, 0,6/1kV, with screen

ÖLFLEX® CLASSIC 128 CH BK 0,6/1 kV Power and Control Cable, halogen-free/ highly flame retardant, HFFR, flexible, conductor class 5, screened, public buildings

  • For space-saving and cost-effective installation
  • For use within public buildings and industrial plants
  • EMC/Screened

UV-resistant Interference signals Halogen-free Suitable for outdoor use Flame-retardant

CE

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
1123557
2 X 1.0 8.2 39.5 107
1123558
3 G 1.0 8.6 51 129
1123559
4 G 1.0 9.2 62.8 153
1123560
5 G 1.0 10.0 76 181
1123561
7 G 1.0 10.7 97.2 220
1123562
12 G 1.0 14.0 169.1 343
1123564
25 G 1.0 19.0 315.5 667
1123565
2 X 1.5 9.2 53.2 135
1123566
3 G 1.5 9.7 69.5 164
1123567
4 G 1.5 10.4 86.5 199
1123568
5 G 1.5 11.3 104.3 236
1123569
7 G 1.5 12.2 136.5 292
1123570
12 G 1.5 16.3 238.3 498
1123571
18 G 1.5 19.4 355.4 700
1123573
2 X 2.5 10.4 79.4 176
1123574
3 G 2.5 10.9 106.1 218
1123575
4 G 2.5 11.8 134.3 268
1123576
5 G 2.5 12.9 158.3 322
1123577
7 G 2.5 14.4 225 411
1123578
12 G 2.5 19.3 383.6 704
1123579
18 G 2.5 23.0 548.9 1058
1123580
25 G 2.5 26.8 761.7 1449
1123582
4 G 4.0 13.5 211.9 357
1123583
5 G 4.0 14.9 250.3 434
1123584
3 G 6.0 13.7 232.1 372
1123585
4 G 6.0 15.1 298.5 472
1123586
5 G 6.0 16.8 356.1 611

Benefits

  • Easy installation due to flexible design
  • Space-saving installation due to small cable diameters

Application range

  • Public buildings
  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
  • Suitable for outdoor applications
  • In EMC-sensitive environments
    (electromagnetic compatibility)

Product features

  • Flame-retardant according to IEC 60332-1-2
    (flame spread on a single cable)
  • No flame-propagation according to IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2
  • UV and weather-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm references / Approvals

  • Based on EN 50525-3-11

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free
  • Halogen-free plastic foil wrapping
  • Tinned-copper braiding
  • Outer sheath made of special halogen-free coumpound, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 600/1000 V

Test voltage

  • Core/core: 4000 V
  • Core/screen: 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.