SILVYN® AS
Benefits
- High-tensile
- High crush-resistance
- Flexible
- High mechanical resistance
- Heat-resistant
Application range
- Automation technology
- Mechanical engineering
- Plant engineering
- Applications with high mechanical stress
Norm references / Approvals
- VDE
- DIN 49012, complies with design G according to DIN EN IEC 61386-23
- In EX-area according to EN 1127-1
Product Make-up
- Helically-wound metal protective conduit with interlocked profile
Note
- PU = 10m (on request)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
Certifications
- IEC EN 61386-23
Material
- Galvanized steel
Temperature range
- Up to +220°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.