SILVYN® MSK-U-M
Universal metric threaded coupler with integrated cable strain relief, for use with conduit fittings
SILVYN® MSK-U-M - nickel-plated brass conduit coupler, with integrated cable strain relief
Integrated SKINTOP® cable strain relief
Benefits
- Optimum cable and conduit strain relief
- Maximum cable sealing
- Fast and easy assembly
- Wide clamping range
- Anti-turn protection
Application range
- In combination with metric threaded conduit fittings
- Used in areas where cables and wires need to be provided with strain relief and additional sealing
Product features
- Combination of SILVYN® and SKINTOP®
Note
- For suitable accessories, refer to SKINTOP® metric accessories
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Material
- Body: nickel-plated brass
Insert: Polyamide
Sealing ring: CR/NBR
O-ring: NBR
Protection rating
- Cable: IP 68
Conduit: depending on the used conduit system
Temperature range
- Fixed: -40°C up to +100°C
- Dynamic: -25°C up to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.