SILVYN® MSK-M ATEX BRUSH
SILVYN® MSK-M ATEX BRUSH - nickel-plated brass conduit fitting for ATEX environment, integrated cable strain relief
- IECEx approval worldwide
- Optimum 360° screen contact
Benefits
- Easy installation
- Faster, easier screen contact
- Optimum cable and conduit strain relief
- Maximum cable sealing
- Wide clamping range
Application range
- Devices, machines and apparatus of enhanced safety protection type "e", dust ignition proof "t"
- Chemical and petrochemical industry
- Plant engineering
- Used in areas where cables and wires need additional mechanical protection
Product features
- Combination of SILVYN® and SKINTOP®
Product Make-up
- SILVYN® conduit connection via inner sleeve and cap nut
- Metric connection thread acc. to DIN EN 60423
Note
- To be used in Ex environment only in combination with metal conduits without a plastic jacket
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Certifications
- CE 0637 Ex II 2G
Ex eb IIC Ex II 1D
Ex ta IIIC
IECEx IBE 13.0033X
Material
- Basis type:
Body: nickel-plated brass
Conduit connector seal: CR/NBR
Tube seal: TPE - EMC brush: brass
Tests
- DIN EN 60079-0
DIN EN 60079-7
DIN EN 60079-31
Protection rating
- Cable: IP 68
Conduit:
IP 40 with SILVYN® AS, EDU-AS, EMC AS-CU
Temperature range
- -30°C to +90°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.