SILVYN® EMC AS-CU
SILVYN® EMC AS-CU is a metal conduit with one-hook profile and EMC braiding
Benefits
- Optimum EMC protection
- High-tensile
- High crush-resistance
- Flexible
- High mechanical resistance
Application range
- Mechanical engineering
- Automotive industry
- Conveyor technology
- Railway applications / vehicle construction
- Used in areas where electromagnetic interferences can occur
Product features
- According to EN 50289-1-6, a screening factor from 30 MHz up to 80 dB can be reached.
Norm references / Approvals
- VDE
Product Make-up
- Helically-wound metal protective conduit with interlocked profile
- Tinned-copper braiding
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
Certifications
- IEC EN 61386-23
Material
- Inner conduit: galvanized steel
Braiding: tinned copper wire
Temperature range
- -50°C to +250°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.