SILVYN® US-MS-DR
SILVYN® US-MS-DR is a brass clamping ring for EMC connection between conduit and fitting
Benefits
- Enables the discharge of interference currents through the connection with the SILVYN® US-M/US gland
- At temperatures over 100°C , the clamping ring can be used as sealing alternative
Application range
- In combination with protective conduit:
- SILVYN® EDU-AS/EMC AS-CU
- As EMC connection
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000781
- ETIM 5.0 Class-Description: Sealing for hose screw connection
Material
- Brass
Temperature range
- -40 °C to +250 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.