SILVYN® MSK-M BRUSH
SILVYN® MSK-M BRUSH - nickel-plated brass conduit fitting with EMC screening, interated cable strain relief
- Conduit gland with the innovative BRUSH solution
- Optimum 360° screen contact
Benefits
- Easy installation
- Faster, easier screen contact
- Optimum cable and conduit strain relief
- Maximum cable sealing
- Wide clamping range
Application range
- Mechanical engineering
- Plant engineering
- Heavy industry
- In EMC-sensitive environments
Product features
- Combination of SILVYN® and SKINTOP®
Note
- For suitable accessories, refer to SKINTOP® metric accessories
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Material
- Basis type:
Body: nickel-plated brass
Conduit connector seal: CR/NBR
Tube seal: TPE - EMC brush: brass
Protection rating
- Cable: IP 68
Conduit:
IP 40 with SILVYN® AS, EDU-AS, EMC AS-CU
IP 65 with SILVYN® AS-P
Temperature range
- -30°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.