FIPLOCK® ONE NPT

EPIC® SOLAR 4Plus M

New conduit fitting system with innovative locking system

Rail Good chemical resistance Flame-retardant Halogen-free Cold-resistant Maximum vibration protection Mechanical resistance Assembly time Low weight Optimum strain relief Robust Reliability UV-resistant Waterproof

CE

Article number
61804265
61804273
61804267
61804275
61804266
61804274
61804262
61804270
61804263
61804271
61804268
61804276
61804264
61804272
61804261
61804269

Benefits

  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating
  • Cost-saving due to quick and easy installation

Application range

  • Suitable for FIPLOCK® PA6 / PA12
  • Demand of increased liquid tightness
  • For indoor and outdoor use

Product features

  • All around locking mechanism due to 360° tooth system
  • Locking mechanism with integrated coding system
  • Extended sealing range across multiple corrugated conduit waves

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

  • IEC EN 61386-23
  • EN 45545-2 HL3

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • PA 6
    Halogen-free
  • Fire behaviour according to UL 94V-0

Protection rating

  • IP66/IP67/IP68/IP69

Temperature range

  • -45°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.