FIPLOCK® ONE M
Conduit fitting system for highest requirements, suitable for FIPLOCK® PA6 / PA12
Benefits
- Very high tensile strength due to all around tooth system
- Ensures mounting safety due to integrated coding system
- Excellent IP rating
- Cost-saving due to quick and easy installation
Application range
- Suitable for FIPLOCK® PA6 / PA12
- Demand of increased liquid tightness
- For indoor and outdoor use
Product features
- All around locking mechanism due to 360° tooth system
- Locking mechanism with integrated coding system
- Extended sealing range across multiple corrugated conduit waves
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
-
Certifications
- IEC EN 61386-23
- EN 45545-2 HL3
-
Colour delivered
- Grey (RAL 7005)
Black (RAL 9005), UV-resistant -
Material
- PA 6
Halogen-free - Fire behaviour according to UL 94V-0
-
Protection rating
- IP66/IP67/IP68/IP69
-
Temperature range
- -45°C to +120°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.