FIPLOCK® ONE CLICK-M

Conduit fitting system for highest requirements, suitable for FIPLOCK® PA6 / PA12

FIPLOCK® ONE CLICK-M

  • New conduit fitting system with innovative locking system
  • Integrated SKINTOP® cable strain relief

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMaximum vibration protectionMechanical resistanceAssembly timeLow weightOptimum strain reliefRobustReliabilityUV-resistantWaterproof

CE

Article number Metric sizeClamping range in mmSW 1/2 mmThread length mmWall thickness, S (mm)Suitable for FIPLOCK® PA6 / PA12ColourPieces / PU
FIPLOCK® ONE CLICK-M black
61804874
M 165.0 - 9.022.0 / 20.081.0 - 4.010black10
61804875
M 165.0 - 9.022.0 / 22.081.0 - 4.012black10
61804876
M 207.0 - 13.027.0 / 22.081.0 - 4.012black10
61804877
M 207.0 - 13.027.0 / 27.081.0 - 4.017black10
61804878
M 259.0 - 17.032.0 / 27.081.0 - 4.017black10
61804879
M 259.0 - 17.032.0 / 36.081.0 - 4.023black6
61804880
M 3211.0 - 20.040.0 / 36.081.0 - 4.023black6
61804881
M 3211.0 - 20.040.0 / 41.081.0 - 4.029black6
FIPLOCK® ONE CLICK-M grey
61804882
M 165.0 - 9.022.0 / 20.081.0 - 4.010grey10
61804883
M 165.0 - 9.022.0 / 22.081.0 - 4.012grey10
61804884
M 207.0 - 13.027.0 / 22.081.0 - 4.012grey10
61804885
M 207.0 - 13.027.0 / 27.081.0 - 4.017grey10
61804886
M 259.0 - 17.032.0 / 27.081.0 - 4.017grey10
61804887
M 259.0 - 17.032.0 / 36.081.0 - 4.023grey6
61804888
M 3211.0 - 20.040.0 / 36.081.0 - 4.023grey6
61804889
M 3211.0 - 20.040.0 / 41.081.0 - 4.029grey6

Benefits

  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating
  • Cost-saving due to quick and easy installation

Application range

  • Suitable for FIPLOCK® PA6 / PA12
  • Demand of increased liquid tightness
  • For indoor and outdoor use

Product features

  • All around locking mechanism due to 360° tooth system
  • Locking mechanism with integrated coding system
  • Extended sealing range across multiple corrugated conduit waves
  • Cable strain relief

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

  • IEC EN 61386-23
  • EN 45545-2 HL3

Colour delivered

  • Grey (RAL 7005)
    Black (RAL 9005), UV-resistant

Material

  • PA 6
    Halogen-free
  • Fire behaviour according to UL 94V-0

Protection rating

  • IP66/IP67/IP68/IP69

Temperature range

  • -45°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.