Shrink tube PROTECT-M/PROTECT-T
TBW/TBM Heat Shrink tube is a 3:1 thick/medium walled shrinking tube which is particularly meant for demanding environments as underwater and underground applications.
Medium / thick walled
Benefits
- Is designed to withstand the severe mechanical requirements of submersible and direct-buried installations
- High resistance to abrasion, corrosion and chemicals
- Good weather-resistance
Application range
- Thick and medium-wall shrink tubes for 600 V, 90°C low voltage applications in continuous use
- Ideal for the protection of cable joints and terminations in low voltage power applications
Product features
- Adhesive lining bonds to plastic, rubber, neoprene,steel and polyethylene
- Silicone-free
- UV-resistant
- Halogen-free
Included
- Plastic bags with 1.0 m units
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000217
- ETIM 5.0 Class-Description: Heat-shrink tubing
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000217
- ETIM 6.0 Class-Description: Shrink tubing
Note
- PROTECT-M: medium wall
PROTECT-T: heavy wall - Dielectric strength: 15 kV/mm
Info
- Shrinking ratio: 3:1
Colour delivered
- Black
Material
- Cross-linked modified polyolefin, with thermoplastic adhesive coating inside
Temperature range
- -40°C to +120°C
- Shrinking temperature: +110°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.