Shrink tube PROTECT Box
The shrinkable plastic conduit in an handy box is especially suitable for small-scale consumers.
Thin walled
Benefits
- Flexible
 - Excellent physical and mechanical properties
 - Approved for the use in North America and Canada
 
Application range
- Insulation, protection and cable bundling
 - Green-yellow shrink tube: For identifying and marking earthing connectors and cables
 
Product features
- Flame-retardant (except colour: clear)
 - Silicone-free
 - UV-resistant (only colour: black)
 
Norm references / Approvals
- UL 224 approval (except colour: transparent)
 - UL file no.: E476215 (except colour: transparent)
 
Note
- Not resistant against engine oils
 
Included
- Stackable boxes for easy storage
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000217
 - ETIM 5.0 Class-Description: Heat-shrink tubing
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000217
 - ETIM 6.0 Class-Description: Shrink tubing
 
On request
- Other colours are available upon request
 
Note
- Thin walled
 - Dielectric strength: 20 kV/mm
 
Info
- Shrinking ratio: 2:1
 
Colour delivered
- Black
Transparent
Green-yellow 
Material
- Cross-linked polyolefin
 
Temperature range
- -55°C to +135°C
 - Shrinking temperature: +90°C
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.