Shrink tube PROTECT Set
Shrink tube PROTECT Set contains an assortment of common shrinking tube sizes of PROTECT in an handy box. Set is mainly used for repair and maintenance purposes.
Benefits
- Convenient plastic kit with PROTECT shrink tubes including small hot air pistol
Application range
- For repair and maintenance, for small series production and in research and development
Product features
- Flame-retardant (except colour: clear)
- Silicone-free
- UV-resistant (only colour: black)
Norm references / Approvals
- UL 224 approval (except colour: transparent)
- UL file no.: E476215 (except colour: transparent)
Note
- Not resistant against engine oils
Included
- The shrink set in a practical case
- Assortment of common shrinking tube sizes of type PROTECT
- Content:
50x 50 mm Shrink tube PROTECT 1,6/0,8 BK
50x 50 mm Shrink tube PROTECT 1,6/0,8 TR
50 x 50 mm Shrink tube PROTECT 2,4/1,2 BK
50 x 50 mm Shrink tube PROTECT 2,4/1,2 TR
20 x 50 mm Shrink tube PROTECT 3,2/1,6 BK
20 x 50 mm Shrink tube PROTECT 3,2/1,6 TR
20 x 50 mm Shrink tube PROTECT 3,2/1,6 YE
20 x 50 mm Shrink tube PROTECT 3,2/1,6 WH
10 x 50 mm Shrink tube PROTECT 4,8/2,4 BK
10 x 50 mm Shrink tube PROTECT 4,8/2,4 TR
10 x 50 mm Shrink tube PROTECT 4,8/2,4 YE
10 x 50 mm Shrink tube PROTECT 4,8/2,4 BU
15 x 50 mm Shrink tube PROTECT 6,4/3,2 BK
15 x 50 mm Shrink tube PROTECT 6,4/3,2 WH
15 x 50 mm Shrink tube PROTECT 6,4/3,2 YE
15 x 50 mm Shrink tube PROTECT 6,4/3,2 BU
15 x 50 mm Shrink tube PROTECT 9,5/4,7 BK
15 x 50 mm Shrink tube PROTECT 9,5/4,7 BU
20 x 50 mm Shrink tube PROTECT 12,7/6,4 BK
20 x 50 mm Shrink tube PROTECT 12,7/6,4 RD
5 x 100 mm Shrink tube PROTECT 19,1/9,5 BK
5 x 100 mm Shrink tube PROTECT 19,1/9,5 BU
5 x 180 mm Shrink tube PROTECT 25,4/12,7 BK
1 x HOT GUN
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000217
- ETIM 5.0 Class-Description: Heat-shrink tubing
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000217
- ETIM 6.0 Class-Description: Shrink tubing
Note
- Thin walled
- Dielectric strength: 20 kV/mm
Info
- Shrinking ratio: 2:1
Material
- Cross-linked polyolefin
Temperature range
- -55°C to +135°C
- Shrinking temperature: +90°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.