Shrink tube PROTECT-C
The PROTECT-C shrink tube with adhesive coating inside offers a good chemical resistance and high weather-resistance. The shrink ratio is 3:1.
Double walled
Benefits
- Good chemical resistance
- High mechanical stability
- Good weather-resistance
- High shrink ratio and adhesive coating
Application range
- Particularly suitable for corrosion and damp protected casings as well as highly contoured components
Product features
- Adhesive lining bonds to plastic, rubber, neoprene,steel and polyethylene
- Silicone-free
- UV-resistant
Included
- Plastic bag with 0.6 m units
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000217
- ETIM 5.0 Class-Description: Heat-shrink tubing
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000217
- ETIM 6.0 Class-Description: Shrink tubing
Note
- Double-walled
- Dielectric strength: 15 kV/mm
Info
- Shrinking ratio: 3:1
Colour delivered
- Black
Material
- Cross-linked modified polyolefin, with thermoplastic adhesive coating inside
- Silicone, Cadmium and Lead free
Temperature range
- -55°C to +110°C
- Shrinking temperature: > 100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.