Shrink tube PROTECT-HF
The shrink tube is halogen-free and therefore particularly interesting for use in public buildings, airports, hospitals, etc. The shink tube PROTECT-HF RW has also a Railway approval.
- Thin walled
- Halogen-free
Benefits
- Flexible
- Halogen-free products do not develop corrosive or toxic gases in the event of a fire, are flame-retardant, show little fire propagation and develop only little smoke
- PROTECT-HF RW: Can be flattened for marking purposes, suitable for railway applications
Application range
- Insulation, protection and cable bundling
- Green-yellow shrink tube: For identifying and marking earthing connectors and cables
- PROTECT-HF RW: For railway applications and marking systems
Product features
- Halogen-free
- Good chemical resistance please see Appendix T1
- Flame retardant
- Silicone-free
- UV-resistant (only colour: black)
Norm references / Approvals
- PROTECT-HF / Box: Flammability class FMVSS 302
- PROTECT-HF RW: Flammability class ASTM D 635-HB, Railway normative (BS-6853 (1999) Vehicle category 1A, EN 45545-2 HL 3, LUL 1-085 A3), Boeing BSS 7239 toxic gas generation M7
Included
- PROTECT-HF Box: Stackable boxes for easy storage
- PROTECT-HF: Plastic bag with 1.22 m units
- PROTECT-HF RW: Delivered on spool
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000217
- ETIM 5.0 Class-Description: Heat-shrink tubing
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000217
- ETIM 6.0 Class-Description: Shrink tubing
On request
- Other colours are available upon request
Note
- Thin walled
- Dielectric strength: 20 kV/mm
Info
- Shrinking ratio: 2:1
Colour delivered
- Black, Green-yellow, Yellow, White
Material
- Polyolefin
Temperature range
- Shrinking temperature: +90°C
- PROTECT-HF / Box: -30 °C to +105 °C
PROTECT-HF RW: -55°C to +105°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.