UNITRONIC® LiYCY-CY
Screened data transmission cable with individually screened cores
UNITRONIC® LiYCY-CY: Low-frequency PVC data cable, DIN 47100 color coded, Single-core screen, Overall screen, Flexible, Flame retardant, Instrumentation Control
Benefits
- Overall braid minimises electrical
interference - Individually screened cores minimise
crosstalk between cables routed in parallel
Application range
- When a lossless transmission of data has to be guaranteed in fields with strong interference, cables with individually-screened cores and an additional overall screening are used
- Dry or damp rooms
Product features
- Wire-screen can be used as outer conductor
- The cable remains flexible despite multiple screening
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- Based on VDE 0812
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation made of PVC
- Tinned-copper braiding for each core
- Inner sheath made of PVC over each screened core
- Tinned-copper braiding
- Outer sheath made of PVC
Outer sheath colour: grey (similar to pebble grey/ RAL 7032)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- DIN 47100, refer to Appendix T9
Mutual capacitance
- Approx. 230 nF/km
Inductivity
- Approx. 0.2 mH/km
Conductor stranding
- Stranded conductor, fine-wire
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 7.5 x outer diameter
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.