ÖLFLEX® TRAY II
ÖLFLEX® Control Cable 0.6/1 kV, UL TC-ER 600V MTW AWM WET OIL/ SUN RES CSA TRAY
ÖLFLEX® TRAY II: UL TC-ER 600V or AWM 1000V, WET 75°C, SUN/ OIL RES I+II, DIR BUR, CSA AWM I/II A/B FT4, PVC power + control cable, 0.6/1 kV, Tray - Exposed Run
- Torsion resistant for drip loops
- Broad application range (NFPA 70/NEC), NFPA 79 compliance
- Outdoor use in USA
Benefits
- Cost-saving, fast installation omitting protection systems
- Many certifications/ use types
- 75 °C WET Rating + Sunlight Resistant Rating: Outdoor use in the USA
Application range
- Industrial machinery, plant engineering in the USA
- Unprotected 600V operation on cable tray in the USA, incl. 6 ft. Exposed Run laying sections for version with at least 3 conductors
- Compliant with Tool machines: (UL) MTW
- Outdoor use and Direct Burial in the USA, per UL 1277
- USA Wind Turbine Tray Cable (WTTC) do turbin wiatrowych
Product features
- Flame-retardant according to CSA FT4
UL Vertical-Tray Flame Test - Oil-resistant according to UL OIL RES I & II
- Water-resistant, UL 75°C WET rating
- UV resistant (SUN RES), Ozone resistant
- Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
Norm references / Approvals
- USA: (UL) TC-ER [E171371], (UL) MTW [E155920], (UL) WTTC [E323700], Submersible Pump (14 - 2 AWG), (UL) PLTC-ER (18 - 12 AWG) [E216027], (UL) ITC-ER (18 - 12 AWG) [E196134], (UL) DP-1 [E233406], UL AWM (18 - 2 AWG) [E100338]
- UL OIL RES I/ II, 75°C WET, 90°C DRY, SUN RES, DIR BUR, NEC/NFPA 70, NFPA 79
- CAN: c(UL) CIC/ TC 600V FT4 (< 250 kcmil) and c(UL) CIC/TC-ER up to and including 4/0AWG [E171371], CSA AWM I/II A/B FT1
Product Make-up
- Fine-wire strand made of bare copper wires
- Insulation: PVC+nylon sheath (PA skin)
- Outer jacket: Specially formulated thermoplastic polymer
- Color of the outer jacket: Black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers
Conductor stranding
- Fine copper wire strands
Torsion movement in WTG
- TW-0 & TW-2, refer to Appendix T0
Minimum bending radius
- 2 AWG (33.62 mm2) & smaller: 4 x OD
- 1 AWG (42.41 mm2) & larger: 6 x OD
Nominal voltage
- UL/CSA: 600 V (TC, MTW, CIC), WTTC 1000 V
- UL/CSA: 1000 V (AWM)
IEC: U0/U = 600/1000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- -40°C (static)/ -25°C (occ. moved) to +90°C (TC) or +105°C (AWM)
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 610 m drum or 8 x 76 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
