EPIC® H-BE 10 Push-In termination

The proven standard inserts for easy assembly

Without any tools. The rectangular connector insert with push-in connection enables a completely tool-free connection - in no time at all. Signal testing is also possible without any problems, even when installed. The 6+PE insert is made of robust and non-flammable plastic in accordance with UL94 V-0.

  • Push-In version - fast and easy tool free connection technology
  • Screw, crimp, cage clamp and Push-In version - freely combinable
  • Multifunctional insert for versatile appliactions

Supplementary automation components from LappMechanical and plant engineeringRailAssembly timeRobustTemperature-resistant

CEcRUus

Article number Article descriptionContact typeWire protectionNumber of operating contactsPackaging unit
H-BE 10 Push-In termination
44423202
EPIC® H-BE 10 SPmaleyes1 - 1010
381166837
EPIC H-BE 010 MQLmaleyes1 - 1010
381166836
EPIC H-BE 010 FQLfemaleyes1 - 1010

Benefits

  • Inserts from the EPIC® H-BE series are classics in Industry and are ideal for use with higher voltages and currents
  • Inserts from the EPIC® H-BE series can be combined with different connection types within the same size (screw, crimping, cage clamp or push-in).
  • Push-in connection allows the shortest connection times: Strands with end sleeves can be inserted and contacted completely without tools; simply press the orange-coloured button to release the contact. For strands without end sleeves, the button must be pressed to open the spring before insertion or removal.
  • The round test socket for 2 mm standard test probes is positioned so that it is still accessible for signal testing even if the insert is already installed in the panel-mount base.
  • Made of robust plastic (flammability class V-0 according to UL94 test method for the flammability of plastics).

Application range

  • For power supply connection of devices and machines in various applications.
  • Suitable for wiring inside the control cabinet.
  • For the power supply connection of devices and machines in various applications
  • Typical areas of application are stage, lighting and lifting technology.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 6.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • IEC: 500 VUL: 600 VCSA: 600 V

Rated impulse voltage

  • 6 kV

Rated current (A)

  • IEC: 16 A
    UL: 13 A
    CSA: 13 A

Pollution degree

  • 3

Flammability

  • UL94 V-0

Contact resistance

  • < 2 mOhm

Contacts

  • Copper alloy, hard silver-plated

Number of contacts

  • 10 + PE

Termination methods

  • Push-In termination: 0.14 - 2.5mm²

Stripping length (mm)

  • 10

Material

  • PA Polyamid

Cycle of mechanical operation

  • 500

Certifications

  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.