EPIC® M23P A3

Circular connectors for servomotors and power supply

EPIC® LS1 for male contacts angled, swivel

Rotateable with clearly defined adjustment positions

Mechanical and plant engineeringWind EnergyGood chemical resistanceCorrosion-resistantMaximum vibration protectionMechanical resistanceAssembly timeSpace requirementRobustInterference signalsWaterproofVariety of approval certifications

CE

Article number Article descriptionContacts includedClamping range in mmFastening typePin configurationPackaging unit
381167845
EPIC M23P A36-Ø 3.2 mm (4x)61
381167789
EPIC M23P A36-Ø 3.2 mm (4x)61
381167846
EPIC M23P A36-Ø 3.2 mm (4x)61
381167790
EPIC M23P A36-Ø 3.2 mm (4x)61
381167823
EPIC M23P A38-Ø 3.2 mm (4x)81
381167791
EPIC M23P A38-Ø 3.2 mm (4x)81
381167824
EPIC M23P A38-Ø 3.2 mm (4x)81
381167792
EPIC M23P A38-Ø 3.2 mm (4x)81
381167847
EPIC M23P A39-Ø 3.2 mm (4x)91
381167793
EPIC M23P A39-Ø 3.2 mm (4x)91
381167848
EPIC M23P A39-Ø 3.2 mm (4x)91
381167794
EPIC M23P A39-Ø 3.2 mm (4x)91

Benefits

  • High power at smallest installation space, Optimal solution for electric motors
  • EMC-optimised design
  • Safety use in field environment by high protection class

Application range

  • Plant engineering
  • Servo drives and servo assemblies

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 630 V (2 mm contacts)
  • 250 V (1 mm contacts)

Rated impulse voltage

  • 6 kV (2 mm contacts)
  • 4 kV (1 mm contacts)

Rated current (A)

  • 30 A
  • 7 A (1 mm contacts)

Pollution degree

  • 3

Flammability

  • UL94 V-0

Contact resistance

  • < 4 mOhm

Contacts

  • Gold-plated brass

Number of contacts

  • 3+PE+4 (2mm/1mm), 5+PE (2mm), 3+PE+5 (2mm/1mm)

Termination methods

  • Crimp termination: 0.35 - 4.0 mm² (2mm)
  • Crimp termination: 0.05 - 1.5 mm² (1mm)

Material

  • Housing: nickel-plated zinc die-casting, nickel-plated brass
    Insert: PA,
    Seal: FPM

Protection rating

  • IP68 (10h/1m)

Cycle of mechanical operation

  • 500

Temperature range

  • -20°C up to +130°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.