EPIC® M23P D6
Circular connectors for servomotors and power supply
Benefits
- Particularly high power despite extremely space-saving design for very small devices.
- Stability thanks to die-cast zinc metal housing.
- Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
- Housing is available separately or including insert.
- The individual housing can be used with inserts for either sockets or male contacts (available separately).
Application range
- Especially for environments where electromagnetic compatibility (EMC) is required.
- For power supply connection of devices and machines in various applications.
- Typical areas of application are electric motors and servo drives.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630 V (2 mm contacts)
- 250 V (1 mm contacts)
Rated impulse voltage
- 6 kV (2 mm contacts)
- 4 kV (1 mm contacts)
Rated current (A)
- 30 A
- 7 A (1 mm contacts)
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 4 mOhm
Contacts
- Gold-plated brass
Number of contacts
- 3+PE+4 (2mm/1mm), 5+PE (2mm), 3+PE+5 (2mm/1mm)
Termination methods
- Crimp termination: 0.35 - 4.0 mm² (2mm)
- Crimp termination: 0.05 - 1.5 mm² (1mm)
Material
- Housing: nickel-plated zinc die-casting, nickel-plated brass
Insert: PA,
Seal: FPM
Protection rating
- IP68 (10h/1m)
Cycle of mechanical operation
- 500
Temperature range
- -20°C up to +130°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
