EPIC® M23P Inserts
Circular connectors for servomotors and power supply
Benefits
- For individual fitting with sockets or male contacts.
- Inserts for sockets and inserts for male contacts fit equally in D6 and F6 housings and can be exchanged as desired (housings available separately).
Application range
- For manufacturing an EPIC® POWER M23 circular connector.
- For use with housings of the EPIC® POWER M23 series.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630V or 1000V (HV)
- 250 V (1 mm contacts)
Rated impulse voltage
- 6 kV (2 mm contacts)
- 4 kV (1 mm contacts)
Rated current (A)
- 30 A
- 7 A (1 mm contacts)
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 4 mOhm
Number of contacts
- 3+PE+4 (2mm/1mm), 5+PE (2mm), 3+PE+5 (2mm/1mm)
Termination methods
- Crimp termination: 0.35 - 4.0 mm² (2mm)
- Crimp termination: 0.05 - 1.5 mm² (1mm)
Material
- PA Polyamid
Cycle of mechanical operation
- 500
Temperature range
- -25°C up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
