EPIC® M23P F6 Quickflex

Circular connectors for servomotors and power supply

EPIC POWER M23 cable coupler TWIST

Food & BeverageMechanical and plant engineeringWind EnergyGood chemical resistanceCorrosion-resistantMaximum vibration protectionMechanical resistanceAssembly timeSpace requirementRobustReliabilityIntegrated SKINTOP<sup>®</sup> cable glandInterference signalsWaterproof

CEEAC

Article number Article descriptionContacts includedClamping range in mmPin configurationPackaging unit
381167782
EPIC M23P F6-10.5 - 15.5-20
381167783
EPIC M23P F6-15 - 17-20
381167830
EPIC M23P F6-3.5 - 4.6-20
381167831
EPIC M23P F6-4.5 - 8.5-20
381167784
EPIC M23P F667.5 - 15.561
381167781
EPIC M23P F6-7.5 - 12-20
381167785
EPIC M23P F687.5 - 15.581
381167786EPIC M23P F697.5 - 15.591

Benefits

  • F6 coupling connector for use with D6 cable connector
  • Particularly high power despite extremely space-saving design for very small devices.
  • Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
  • TWIST quick-locking system enables easy connection to the counterpart (locking takes place after a quarter of rotation). TWIST can be connected to market-standard connectors.
  • The individual housing can be used with inserts for either sockets or male contacts (available separately).

Application range

  • Typical areas of application are electric motors and servo drives.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For use with matching TWIST counterparts of the EPIC® POWER M23 series.
  • For power supply connection of devices and machines in various applications.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 630 V (2 mm contacts)
  • 250 V (1 mm contacts)

Rated impulse voltage

  • 6 kV (2 mm contacts)
  • 4 kV (1 mm contacts)

Rated current (A)

  • 30 A
  • 7 A (1 mm contacts)

Pollution degree

  • 3

Flammability

  • UL94 V-0

Contact resistance

  • < 4 mOhm

Contacts

  • Gold-plated brass

Number of contacts

  • 3+PE+4 (2mm/1mm), 5+PE (2mm), 3+PE+5 (2mm/1mm)

Termination methods

  • Crimp termination: 0.35 - 4.0 mm² (2mm)
  • Crimp termination: 0.05 - 1.5 mm² (1mm)

Material

  • Housing: nickel-plated zinc die-casting, nickel-plated brass
    Insert: PA,
    Seal: FPM

Protection rating

  • IP68 (10h/1m)

Cycle of mechanical operation

  • 500

Temperature range

  • -20°C up to +130°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.