EPIC® M12 screw cap

Contacts, tools, accessories for circular connectors

Protect your belongings! In this case, your M12 connectors. Our dust protection cap can be easily fitted to any M12 connector that is not currently in use - regardless of whether it has been installed in a device or assembled on a cable. The mechanical coding of the connector is irrelevant.

Article number Article designationFor design
381167629
EPIC® M12X1 PROTECTION CAP PLUGFor connector
381167630
EPIC® M12X1 PROTECTION CAP SOCKETfor socket

Benefits

  • Protects the connector from dust when not plugged in.
  • Can be used for both built-in and pre-assembled connectors.
  • Can be used for both built-in and pre-assembled connectors.
  • Simple screw-on mounting.
  • Available as plug and socket versions.

Application range

  • For use with M12 connectors.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002314
  • ETIM 5.0 Class-Description: Cap for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002314
  • ETIM 6.0 Class-Description: Cap for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.