EPIC® POWER M12L Screw termination
Circular connectors for servomotors and power supply
This compact M12 connector with FE contact comes into play if you want more power. It is used to supply power to small devices and motors in direct current applications (63 V, 16 A per contact) – also in PROFINET networks. The L-coding prevents incorrect plugging with other connectors.
Benefits
- High stability thanks to impact-resistant polyamide.
- Powerful up to 16 A despite extremely space-saving size for very small devices.
- Mechanical L-coding of the mating face prevents mismating with mating connector.
- The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
- Available in different designs.
Application range
- Also suitable for power supply in the PROFINET network (M12L is considered the standardised power interface there).
- Good oil and chemical resistance.
- For DC applications in the low-voltage range.
- For power supply of smaller devices (e.g. decentralised I/O modules, smaller motors).
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 63 V
Rated impulse voltage
- 1.5 kV
Rated current (A)
- 16 A
Pollution degree
- 3
Number of contacts
- 4+FE
Termination methods
- Screw termination: 0.5 - 2.5 mm²
Protection rating
- IP 67
Cycle of mechanical operation
- 100
Temperature range
- -25°C ... +85°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.