EPIC® POWER M12K Screw termination
Circular connectors for servomotors and power supply
This compact M12 connector with PE contact comes into play if you want more power. It is used to supply power to three-phase motors (630 V, 12 A per contact). The K-coding prevents incorrect plugging with other connectors.
Benefits
- The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
- Available in different designs.
- High stability thanks to impact-resistant polyamide.
- Powerful up to 12 A despite extremely space-saving size for the tightest of spaces.
- Mechanical K-coding of the mating face prevents mismating with mating connector.
Application range
- Good oil and chemical resistance.
- For connecting three-phase motors with up to 7.5 kW.
- For power supply connection of devices and machines in various applications.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630 V
Rated impulse voltage
- 6 kV
Rated current (A)
- 12 A
Pollution degree
- 3
Number of contacts
- 4 + PE
Termination methods
- Screw termination: 0.5 - 2.5 mm²
Protection rating
- IP 67
Cycle of mechanical operation
- 100
Temperature range
- -25°C ... +85°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
