EPIC® POWER M12 630V cable connector
Circular connectors for servomotors and power supply
This compact M12 connector with FE contact comes into play if you want more power. It is used to supply power to small devices and motors in direct current applications (63 V, 16 A per contact) – also in PROFINET networks. The L-coding prevents incorrect plugging with other connectors.
- smallest Power connector
- Made in Germany
Benefits
- to terminate only screw driver is neccessary
- Small and space-saving for narrow available space
- high performance gold plated contacts
Application range
- Power Supply for small devices
- for 1-phase cables or 3-phase wihout N
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630 V
Rated impulse voltage
- 6 kV
Rated current (A)
- 12 A
Pollution degree
- 3
Contact resistance
- < 3 mOhm
Number of contacts
- 3 + PE
- S-coded
Termination methods
- Screw termination: 0.75 - 1.5mm²
Protection rating
- IP 67
Cycle of mechanical operation
- 100
Temperature range
- -40 °C to +85 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.