EPIC® POWER M12S Screw termination
Circular connectors for servomotors and power supply
This compact M12 connector with PE contact comes into play if you want more power. It is used to supply power to three-phase motors (630 V, 12 A per contact). The S-coding prevents incorrect plugging with other connectors.
Benefits
- High stability thanks to impact-resistant polyamide.
- Powerful up to 12 A despite extremely space-saving size for the tightest of spaces.
- The mechanical S-coding of the connector face prevents incorrect plugging with mating connectors.
- The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
- Available in different designs and with different pole configurations.
Application range
- For connecting three-phase motors with up to 7.5 kW.
- For power supply connection of devices and machines in various applications.
- Good oil and chemical resistance.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630 V
Rated impulse voltage
- 6 kV
Rated current (A)
- 12 A
Pollution degree
- 3
Number of contacts
- 3 + PE
- S-coded
Termination methods
- Screw termination: 0.5 - 2.5 mm²
Protection rating
- IP 67
Cycle of mechanical operation
- 100
Temperature range
- -25°C ... +85°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.