EPIC® POWER M12T Screw termination
Circular connectors for servomotors and power supply
This compact M12 connector comes into play if you want more power. It is used to supply power to small devices and motors in direct current applications (63 V, 12 A per contact). The T-coding prevents incorrect plugging with other connectors.
Article number | Version | Version | Contacts included | Clamping range min | Clamping range max | Surface | Fastening type | Pin configuration | |
---|---|---|---|---|---|---|---|---|---|
381166347 | plug | female | 4 | 8 | 12 | Au | M12 | 4 | |
381166346 | Socket | male | 4 | 8 | 12 | Au | M12 | 4 |
Benefits
- High stability thanks to impact-resistant polyamide.
- High power up to 12 A despite extremely space-saving design for very small devices.
- The mechanical T-coding of the connector face prevents incorrect plugging with mating connectors.
- The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
- Available in different designs.
Application range
- For DC applications in the low-voltage range.
- For power supply of smaller devices (e.g. decentralised I/O modules, smaller motors).
- Good oil and chemical resistance.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 63 V
Rated impulse voltage
- 1.5 kV
Rated current (A)
- 12 A
Pollution degree
- 3
Number of contacts
- 4
Termination methods
- Screw termination: 0.5 - 2.5 mm²
Protection rating
- IP 67
Cycle of mechanical operation
- 100
Temperature range
- -25°C ... +85°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.