EPIC® POWER M12 630V panel base
Circular connectors for servomotors and power supply
EPIC® M12 Power panel base, 630V and 12A, screw connection 0.75-1.5mm²
- simply screw in given metric thread
- Made in Germany
Benefits
- Standard M20 Version with screw contacts
- small M16 Version with preharnessed wires
- high performance gold plated contacts
Application range
- Power Supply for small devices
- for 1-phase cables or 3-phase wihout N
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630 V
Rated impulse voltage
- 6 kV
Rated current (A)
- 12 A
Pollution degree
- 3
Contact resistance
- < 3 mOhm
Number of contacts
- 3 + PE
- S-coded
Termination methods
- Screw termination: 0.75 - 1.5mm²
- with 0,2m PP-wire, 4x1.5mm²
Protection rating
- IP 67
Cycle of mechanical operation
- 100
Temperature range
- -40 °C to +85 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
