EPIC® M12L/K Contacts
Contacts with multiple slots and conductor cross-section marking, for EPIC® POWER M12L and M12K power connectors.
Not all contacts are the same! To make sure that the miniaturised power connector EPIC® POWER M12L and M12K to do its job properly, long-lasting contacts are required that make maximum contact at the connector and keep contact resistances low. Et voilà, here they are!
Made in Germany
Article number | Article description | Pieces / PU | |
---|---|---|---|
44423189
| - | 100 | |
44423186
| - | 100 | |
44423191
| - | 100 | |
44423188
| - | 100 | |
44423412
| Solder termination | 100 | |
44423414
| Solder termination | 100 |
Benefits
- With improved contacting due to multiple slots.
- Clear marking of the maximum conductor cross-section prevents incorrect assembly.
- With corrosion-resistant gold coating for low contact resistance and long product life.
- Suitable for conductor cross-sections up to 2.5 mm².
Application range
- For use with EPIC® POWER M12L and M12K circular connectors.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000796
- ETIM 5.0 Class-Description: Contact for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000796
- ETIM 6.0 Class-Description: Contact for industrial connectors
Termination methods
- 0.75mm² - 2.5mm²
Material
- brass gold plated CuZn / Au
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.