EPIC® POWER M12K F6
For power supply connection of devices and machines in various applications.
Your maintenance done in no time: Thanks to crimp or optionally solder connection, the replacement of the extremely small and powerful M12 power connector is done quickly. The connector with K-coding is especially suitable for connecting three-phase motors up to 7.5 kW as well as for general power supply.
Benefits
- Cable connector F6 can be usded with attachment housing A4 or coupling connector D6.
- Powerful up to 12 A despite extremely space-saving size for the tightest of spaces.
- Mechanical K-coding of the mating face prevents mismating with mating connector.
- Suitable for conductor cross-sections from 0.75 - 2.50 mm².
- When plugged in, protection class IP 65, IP 67 and IP 69 can be achieved.
Application range
- For connecting three-phase motors with up to 7.5 kW.
- For power supply connection of devices and machines in various applications.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- Withstands high environmental and mechanical stresses.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
Rated voltage (V)
- 630 V
Rated impulse voltage
- 1.5 kV
Rated current (A)
- 12 A
Pollution degree
- 3
Number of contacts
- 4+PE
Termination methods
- 0.75mm² - 2.5mm²
Material
- Housing: nickel-plated zinc die-casting, nickel-plated brass
Insert: PA,
Seal: FPM
Protection rating
- IP65/IP67/IP69
Cycle of mechanical operation
- 100
Temperature range
- -25°C up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.