EPIC® MH 6 multi frame
High flexibility by the use of any combination of inserts in one connector
- Modular connector system, plugable with the market standard
- Frame system for modules
Article number | Article description | Contact type | Slots | Pieces / PU | |
---|---|---|---|---|---|
44423234
|
EPIC® MHS 6 R (A,B) | male | 2 | 10 | |
44423235
|
EPIC® MHB 6 R (a, b) | female | 2 | 10 |
Benefits
- Multi frame for own and competition modules
- EPIC® MH system is mateable with the market standard
- The mix of different functions in one plug guarantees high flexibility
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3 - PE connection from 1mm² up to 6mm² with end sleeve, 10mm² with adapter
Application range
- Mechanical engineering
- Robotics industry
- Plant engineering
- Renewable energy
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
-
Material
- Zinc die-cast
-
Cycle of mechanical operation
- 500
-
Temperature range
- -40°C
- +125°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.