EPIC® MH Potential set
High flexibility by the use of any combination of inserts in one connector
Potential spring for EPIC® MH multi frame
Potential spring for EPIC® MH multi frame
Benefits
- Potential spring for EPIC® MH multi frame
- For use in EPIC® MH BUS modules
- Two springs can be used for an EPIC® MH BUS module
Application range
- Mechanical engineering
- Robotics industry
- Plant engineering
- Renewable energy
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000796
- ETIM 5.0 Class-Description: Contact for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000796
- ETIM 6.0 Class-Description: Contact for industrial connectors
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.