EPIC® MH 0 blind modul
High flexibility by the use of any combination of inserts in one connector
- Modular connector system, plugable with the market standard
- Dummy module as a placeholder for future expansion
Benefits
- Dummy module as a placeholder for future expansion
- EPIC® MH system is mateable with the market standard
- "Z" version with centering function for plug in technique
- The mix of different functions in one plug guarantees high flexibility
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Application range
- Mechanical engineering
- Robotics industry
- Plant engineering
- Renewable energy
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Number of contacts
Material
- Polyamide, glass fibre-reinforced
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.