EPIC® MH LWL Modul LC
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
EPIC® MH LWL module for fibre patchcords with LC connector
- Fire Optic module for fitting 6 fiber optics LC connector in one module
- Modular connector system, mateable with the market standard
Benefits
- Fire Optic module for fitting 6 fiber optics LC connector in one module
- No EMC influences on the fiber optic data transmission
- EPIC® MH LWL Module is mateable with the market standard
- Integrated coupling element (sleeve) in one module for direct connection and exact positioning of the connection
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Application range
- Mechanical engineering
- Renewable energy
- Test equipment building
- Plant engineering
- Railway applications / vehicle construction
Flammability
- UL94 V-0
Number of contacts
- 6
Material
- PA Polyamid
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.