EPIC® MH 12
High flexibility by the use of any combination of inserts in one connector
High flexibility by the use of any combination of modules in one connector
- Modular connector system, plugable with the market standard
- Module 12 pole for control signals
Benefits
- Module 12 pole for control signals
- Crimp connection for permanent vibration proof contacting
- EPIC® MH system is mateable with the market standard
- The mix of different functions in one plug guarantees high flexibility
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Application range
- Mechanical engineering
- Robotics industry
- Plant engineering
- Renewable energy
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 250 V
Rated impulse voltage
- 4 kV
Rated current (A)
- 10 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 5 mOhm
Number of contacts
- 12
Termination methods
- Crimp termination: 0.14 - 2.5 mm²
Material
- Polyamide, glass fibre-reinforced
Cycle of mechanical operation
- 500
Certifications
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
